![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Integro Flow Frame, 1-Gang Stainless Steel Lacquered 918272524
EAN-Nr.
4011334334576
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth9 mm
-
Height59.5 mm
-
Width59.5 mm
Capacity
-
Number of sockets1
Materials
-
Colour of design linestainless steel
-
ColourStainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
Installation, mounting
-
Installation modefor vertical and horizontal mounting, clamp fastening
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker Integro Flow
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 918272524
PDF274 KBEU Declaration of conformity for 918272524
PDF313 KBEU Declaration of conformity for 918272524
Declaration
PDF275 KB -
Product ROHS
Pollutant guidelines for 918272524
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 918272524
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation