KNX radio wall-transmitter 2gang flat quicklink, Q.1/Q.3/Q.7, white velvety 85656222
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value
-
Functionreset function (to factory setting) ; easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
-
Quicklink functionsquicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
-
Operationoperating areas configurable as one or two-area operation
-
Button / push-buttonwith configuration button
-
Radio protocolKNX Radio
-
Receiver category2
-
Assembling height14 mm
-
Radio transmission frequency868.3 MHz
-
Radio transmission power< 10 mW
-
Battery service life [years]≈ 5
-
Battery / storage batterywith lithium coin cell battery 3 V type: CR 2430
-
Colour of design linewhite
-
Surface appearancevelvety
-
LEDwith configuration LED ; with transmission status and battery status LED, red/green/orange
-
Installation modefor flat surface mounting and extension of combinations
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
-
Programmingtoolless quicklink configuration using buttons and LED display ; top and bottom operating areas are freely configurable
-
Number of radio channels4
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Transmitter duty cycle1 %
-
REACH conformNo
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageKNX radio- operating systems
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Electronics platform ; Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 85656222
Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)
PDF1 MB -
ETS Base
Product-Database ETS for 85656222
KNX Database (from ETS4) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)
KNXPROD12 MBProduct-Database ETS for 85656222
KNX Database (from ETS3) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)
VD514 MB -
Application description
Application guides ETS / easy link for 85656222
Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for 85656222
Declaration of Conformity
PDF306 KBEU Declaration of conformity for 85656222
Declaration of Conformity
PDF307 KB -
RoHS report
Pollutant guidelines for 85656222
REACH-declaration 2023-10-20 (english)
PDF33 KB