Motion detector 2.2 m Q.x alu velvety lacquered 85342124
EAN-Nr.
4011334443612
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
Mode of operationµ-processor controlled mode of operation
-
FunctionTeach function for response brightness via button ; with keylock ; Party function for switching on for 2 hours ; with memory function for presence simulation
Controls and indicators
-
Button / push-buttonwith button for on/off/automatic
Dimensions
-
Assembling height34 mm
-
Nominal mounting height2.2 m
Measurement
-
Detection field, rectangular shaped≈ 8 x 12 m
Reach distance
-
Range, frontal≈ 8 m
-
Range, sideeach ≈ 6 m
Detection
-
Number of detection levels3
-
Detection angle, settableeach side ≈ 45…90 °
-
Detection field Ø, on floor0 m
Materials
-
Colour of design linealuminium
-
Colouraluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
Lighting control
-
Response brightness, adjustable≈ 5…1000 lx , daytime operation
LED control
-
LEDwith operation and status LED, red/green/orange ; LED application module/insert compatibility display
Settings
-
Response value luminosity adjustableYes
-
Response value sensitivity adjustableYes
-
Response sensitivity, settable10…100 %
-
Delay time≈ 180 s
-
Switch-off pre-warning to dimming value 50% for30 s
Safety
-
Protection index IPIP20
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageLight control ; Motion detector
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Product notice
Instruction manuals for 85342124
Manual for 8534xx - Motion detector (EN, 2022-04)
PDF751 KB -
Product declaration
EU Declaration of conformity for 85342124
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85342124
Declaration of Conformity
PDF1 MB -
Product ROHS
Pollutant guidelines for 85342124
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 85342124
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation