Button 2gang, Q.x, alu velvet, lacquered 85142124
EAN-Nr.
4011334443544
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Operationwith 2-push-buttons operation concept per series
Main electrical features
-
Nominal voltage12 V
Voltage
-
Operating voltagevia insert
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
Equipment
-
Brightnessswitch-on brightness level for use on dimmer insert, power failure proof, storable
Safety
-
Halogen freeNo
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageLight control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 85142124
Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)
PDF416 KB -
Declaration of conformity
EU Declaration of conformity for 85142124
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85142124
Declaration of Conformity
PDF1 MB
More documentation