Blind plug for bus coupling unit, KNX - Q.x, p. white velvety 75940229
EAN-Nr.
4011334315728
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancevelvety
-
Type of surface treatmentPainted
Installation, mounting
-
Installation modeclamp fastening
Safety
-
Protection index IPIP20
Identification
-
Application, usageKNX - system units
-
Main design lineKNX - Berker Q.1/Q.3
-
Secondary design line(s)KNX, Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Downloads
More documentation