75900021
EAN-Nr.
4011334218517
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Dimensions
-
Depth75 mm
-
Depth75 mm
-
Cavity wall opening (W x H x D)212 x 124 x 75 mm
-
Height134 mm
-
Width216 mm
Materials
-
Colour independent of design linesGrey
Installation, mounting
-
Installation modefor flush-mounted and hollow-wall mounting
Safety
-
Protectionwith cleaning cover
Identification
-
Application, usageKNX - operating systems
-
Main design lineKNX
-
Secondary design line(s)ACCESSORIES
Downloads
-
Product image
-
Tool
Programming/Implementation software for 75900021
Software for 75900021 - Flush-mounted/built-in housing for mini control panels (EN, V20602B)
EXE3 MBProgramming/Implementation software for 75900021
Software for 75900021 - Flush-mounted/built-in housing for mini control panels (EN, 2002-10)
ZIP1 MB
More documentation