75740013
EAN-Nr.
4011334317869
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Functions
-
FunctionFunctions e.g. access control, positive operation, value transmitter, value display with/without limit values ; Intelligent functions e.g. time links, logic functions, multiplexes parameterisable ; Functions e.g. switching, dimming, blinds, light scenes, heating, operating modes, date, time
-
Light scenesretrieval, adjustment and storage of 24 light scenes with up to 32 outputs
-
Timerstime switch (weekly) with 16 channels each with 8 switching times
-
Operating modepresence simulation with recording and reproduction type daily sequences
Configuration
-
Category / portsRJ45 Port for LAN connection
Controls and indicators
-
Messageintegrated alarm system for monitoring of windows, doors and interiors
-
Operationremote operation via PC possible
-
Indication / displaydata logger for recording, evaluation and representation of measuring points as diagram ; freely selectable national language (code page) per indication page ; indication of up to 8 RSS news feeds
Connectivity
-
Encoding4 password levels for differentiated access authorization parametrizable
-
Interfaceprogrammable via USB interface or network
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Auxiliary voltage230 V AC
-
Operating voltage over bus21…32 V DC
Dimensions
-
Depth46 mm
-
Height141 mm
-
Width221 mm
Measurement
-
Limit valuesmax. 32
Screen
-
Resolution graphical display320 x 240 / 240 x 320 px
-
TFT screen size5.7 ″
Storage
-
Graphics memory≈ 4 MB
Materials
-
Colour independent of design linesanthracite
Connection
-
Type of connectionwith screw terminals
-
Bus connectionbus connection via connecting terminal
Settings
-
Programsastro programme for functions during sunrise/sunset
-
Programmingfreely programmable indication and operating panel with TFT touch display
Equipment
-
Clockwith synchronisable integral real-time clock with date
-
Buzzer/sirenintegral piezo buzzer
-
Lightingdisplay lighting, duration and type of activation and brightness adjustable in 2 stages
Use conditions
-
Operating temperature-5…45 °C
-
Logic operations (cascadable)80
Identification
-
Application, usageKNX - operating systems
-
Main design lineKNX
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 75740013
Manual for 75740012-75740013 - Berker Master Control (EN, 2009-11)
PDF1 MB -
ETS Base
Product-Database ETS for 75740013
KNX plugin for 75740012-75740013 - Berker Master Control (V104)
EXE15 MBProduct-Database ETS for 75740013
KNX plugin for 75740012-75740013 - Berker Master Control (V104)
EXE19 MBProduct-Database ETS for 75740013
KNX plugin for 75740012-75740013 - Berker Master Control (V107)
EXE20 MB -
Application description
Application guides ETS / easy link for 75740013
Application description ETS for 75740012-75740013 - Berker Master Control (EN, 2008-10)
PDF1 MB
More documentation