KNX object thermostat, intg bus coupling unit, KNX - S.1, white glossy 75441252
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Operating modeoperating modes: comfort, standby, night lowering, frost/heat protected, dewpoint
-
Button / push-buttonwith programming button and red programming LED
-
Binary inputswith 4 independent binary inputs for potential-free contacts e.g. window magnetic contact ; 4 binary inputs or 2-3 binary inputs and 1-2 outputs parameterisable
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)max. 7.5 mA
-
Output current per channelmax. 0.8 mA
-
Colour of design linewhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Installation modewithout spreader claws
-
Sensor cable length50 m
-
Conductor cross-section (flexible)0.3…1 mm²
-
Conductor cross-section (rigid)1.5 mm²
-
Type of connectionBinary inputs / outputs with screw terminals
-
Bus connectionbus connection via connecting terminal
-
Cable length, inputs/outputsmax. 5 m
-
Supported configuration modessystem
-
Parameterisationconduct can be defined for bus voltage return ; valve protection can be defined
-
Product type:product type: thermostat
-
Heatingfor heating and/or cooling mode ; heating or cooling possible in 2 stages
-
Controlfor continuous (PI) or switched (2-point) control ; for single room control
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
REACH conformYes
-
RoHS conformYes
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy efficiency classIV (2%)
-
Application, usageKNX - sensors
-
Product familyProduct family: heating, ventilation, air conditioning
-
Main design lineKNX - Berker S.1/B.3/B.7
-
Secondary design line(s)KNX ; Berker S.1 ; Berker B.3 ; Berker B.7
-
Special note textBinary input 4 parameter defineable for temperature sensor, order no. 161.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 75441252
Manual for 754412xx - KNX thermostat for objects (EN, 2010-07)
PDF292 KB -
ETS Base
Product-Database ETS for 75441252
KNX Database (from ETS2) for 754411xx-754412xx - KNX thermostat (2009-07)
VD2301 KBProduct-Database ETS for 75441252
KNX Database (from ETS3) for 754411xx-754412xx - KNX thermostat (2009-07)
VD4304 KBProduct-Database ETS for 75441252
KNX Database (from ETS2) for 754412XX - KNX object thermostat (2012-11)
VD2181 KBProduct-Database ETS for 75441252
KNX Database (from ETS3) for 754412xx - KNX object thermostat (2012-11)
VD4142 KB -
Application description
Application guides ETS / easy link for 75441252
Application description ETS for 754412xx - KNX object thermostat (EN, 2007-07)
PDF827 KB -
Declaration of conformity
EU Declaration of conformity for 75441252
Declaration of Conformity
PDF287 KBEU Declaration of conformity for 75441252
Declaration of Conformity
PDF293 KB -
RoHS report
Pollutant guidelines for 75441252
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 75441252
REACH-declaration 2023-10-20 (english)
PDF32 KB