![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
75164373
EAN-Nr.
4011334283256
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
With room temperature controllerNo
-
Functionfor switch, dimmer and shutter functions
Compatibility
-
Extension unitextension unit for light scene push-button
Controls and indicators
-
With LED indicationYes
-
Number of buttons4
Dimensions
-
Labelling field length (W x H)66.8 x 25 mm
-
Height111.3 mm
-
Width70.5 mm
Measurement
-
Value transmitterdimming / position value transmitter 1 byte
Screen
-
With displayNo
Materials
-
Colour of design linestainless steel
-
Colourstainless steel
-
RAL colourRAL 9022 - Pearl light grey
-
MaterialPlastic/metal
-
Material for printingPaper
-
Surface appearancematt
-
Type of surface treatmentPainted
-
Material familyPlastic
LED control
-
LED - KNXwith white operation LED and 8 red status LEDs
Connection
-
Bus coupling unitfor bus coupling unit flush-mounted
Scope of delivery
-
Bus connection includedNo
Accessories included
-
Boxfor installation in single standard wall boxes
Equipment
-
Number of actuation points8
-
With anti-theft/dismantling protectionYes
-
Type of configurationBeschriftungsfeld(er) - Folie
-
Product type:product type: push-button 4gang
Use cases
-
Frameonly for frame with large cut-out
Use
-
Differentiation characteristic 1 - Saleswith labelling fields
-
Differentiation characteristic 3 - Saleswith horizontal operation
Safety
-
Protection index IPIP20
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
Identification
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Secondary design line(s)KNX, Berker K.5
Instructions
-
Special note textUse only in combination with frame frame with large cut-out.
Downloads
-
Product image
-
Product notice
Instruction manuals for 75164373
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ETS Base
Product-Database ETS for 75164373
KNX Database (from ETS2) for 751613xx - Push-button 1gang (2007-12)
VD279 KBProduct-Database ETS for 75164373
KNX Database (from ETS2) for 751613xx - Push-button 1gang (2006-07)
VD1104 KBProduct-Database ETS for 75164373
KNX Database (from ETS2) for 751643xx - Push-button 4gang (2006-07)
VD1105 KB -
Application description
Application guides ETS / easy link for 75164373
Application description ETS for 751643xx - Push-button 4gang (EN, 2006-06)
PDF78 KB
More documentation