![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
75143326
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
-
Fixing modeflush-mounting
-
With room temperature controllerNo
-
Functionfor switch, push-button, dimmer and shutter functions
-
Light scenesretrieval, adjustment and storage of 8 light scenes
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons3
-
Operationone push-button operation for switching, pushing, shutters and dimming
-
Labelling field length (W x H)56.4 x 17 mm
-
Height71 mm
-
Width71 mm
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayNo
-
Colour of labelling217,217,217
-
Colour of design lineanthracite
-
Colouranthracite
-
RAL colourRAL 7021 - Black grey
-
MaterialPlastic/metal
-
Material for printingPaper
-
Surface appearancevelvety
-
Type of surface treatmentPainted
-
Material familyPlastic
-
LEDwith white operation LED and 6 amber status LEDs
-
Supported configuration modessystem
-
Parameterisationsingle and two push-button operation parameterisable
-
Bus connection includedYes
-
Number of actuation points6
-
With anti-theft/dismantling protectionYes
-
Type of configurationBeschriftungsfeld(er) - Folie
-
Product type:product type: push-button 3gang
-
Controller extension unitusable as thermostat extension unit
-
Differentiation characteristic 1 - Saleswith labelling fields
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
Protection index IPIP20
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker Q.1/Q.3
-
Secondary design line(s)Berker Q.3, Berker Q.7, Berker Q.1
-
Information textLabelling field sheet, order no. 9498 31 03, available separately.
Downloads
-
Product image
-
Product notice
Instruction manuals for 75143326
Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)
PDF379 KB -
ETS Base
Product-Database ETS for 75143326
KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2
KNXPROD1 MBProduct-Database ETS for 75143326
KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2
VD42 MBProduct-Database ETS for 75143326
KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)
VD41 MBProduct-Database ETS for 75143326
KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)
VD41 MBProduct-Database ETS for 75143326
KNX Database (from ETS3) for 7514132xx-7514232xx-7514332xx-7514432xx - Push-button comfort (2012-10)
VD42 MBProduct-Database ETS for 75143326
KNX Database (from ETS3) for 7514132xx-7514232xx-7514332xx-7514432xx - Push-button comfort (2012-10)
VD42 MBProduct-Database ETS for 75143326
KNX Database (from ETS3) for 7514xx - Push-button (2012-10)
VD41 MBProduct-Database ETS for 75143326
KNX Database (from ETS3) for 7514xx - Push-button (2012-10)
VD41 MBProduct-Database ETS for 75143326
KNX Database (from ETS2) for 7514xx - Push-button (2012-10)
VD21 MBProduct-Database ETS for 75143326
KNX Database (from ETS2) for 7514xx - Push-button (2012-10)
VD21 MB -
Application description
Application guides ETS / easy link for 75143326
Application description ETS for 75141xx-75142xx-75143xx-75144xx-75146xx-75148xx - Push-button/Glass sensor (EN, 2009-04)
PDF270 KBApplication guides ETS / easy link for 75143326
Application description ETS for 751413xx-751423xx-751433xx-751443xx - Push-button comfort (EN, 2009-02)
PDF886 KB