![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
KNX data interface USB flush-mtd, KNX, black 75040004
EAN-Nr.
4011334001386
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Compatibility
-
Compatibilitycompatible with USB 1.1/2.0 transmission protocols
-
System requirements:system requirements: Windows 2000 or later
Connectivity
-
Connectors / jackswith B-type USB socket for data traffic (voltage supply via PC)
Voltage
-
Operating voltage over bus21…32 V DC
Dimensions
-
Width of rail mounted device (RMD)0 modules
Storage
-
Data transmission ratemax. 9.6 kBd
Materials
-
Colour independent of design linesblack
-
Colourblack
-
RAL colourRAL 9005 - Jet black
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws
Cable
-
USB cable lengthmax. 5 m
Settings
-
Supported configuration modessystem
-
Programmingprogrammable from ETS3, V1.0, For addressing, programming and diagnosis of KNX components
Equipment
-
Interface typeUSB
-
Product type:product type: USB
Software
-
Updatewith flash-controller technology
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
Identification
-
Application, usageKNX - system units
-
Product familyproduct family: communication
-
Main design lineKNX
Downloads
-
Product image
-
Product notice
Instruction manuals for 75040004
Manual for 75010012, 75040004 - KNX data interface USB RMD/flush-mounted (DE-EN-NL-FR-NO-ES, 2004-05)
PDF232 KB -
ETS Base
Product-Database ETS for 75040004
KNX Database (from ETS2) for 75040004 - KNX data interface USB flush-mounted (2006-07)
VD191 KBProduct-Database ETS for 75040004
KNX Database (from ETS2) for 75040004 - KNX data interface USB flush-mounted (2006-07)
VD124 KB -
Application description
Application guides ETS / easy link for 75040004
Application description ETS for 75040004 - KNX data interface USB flush-mounted (EN, 2006-07)
PDF40 KB -
Product ROHS
Pollutant guidelines for 75040004
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 75040004
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation