Centre plate TDO cut-out, R.1/R.3, black glossy 6810332045
EAN-Nr.
4011334366997
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Colourblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Settings
-
Shading parameterR1_czarny
-
Laser parameterR1_schwarz
Equipment
-
Type of configurationLaserdruck
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology ; KNX - system units
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
More documentation