Light signal frame, Q.1, p. white velvety 52036089
EAN-Nr.
4011334354154
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Network configuration
-
Networkcall tone received on voltage failure and return
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancevelvety
LED control
-
LEDwith 4 red LEDs
Installation, mounting
-
For installation in standard wall boxesaccording to DIN 49073-1
-
Installation modecentre plate for plug-in fixing
Connection
-
Type of connectionwith screw terminals
Equipment
-
Buzzer/sirencall tone can be set as continuous signal or as pulses ; acoustic call tone switchable on pilot lamp
-
Potential-freewith potential-free relay contact for call tone forwarding, e.g. to telephone dialler
Use cases
-
ApplicationHospital application
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-5…40 °C
Identification
-
Main design lineBerker Q.1
Instructions
-
Information textRecommendation: use deep box.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 52036089
Manual for 5200xx - Emergency call set (EN, 2022-12)
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for 52036089
Declaration
PDF183 KB -
RoHS report
Pollutant guidelines for 52036089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 52036089
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation