Emergency call set frame, S.1, p. white, matt, plastic 52009909
EAN-Nr.
4011334353911
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
FunctionSwitch-off of emergency call using shut-off push-button at emergency location ; Acoustic and visual signalling of an emergency call using pilot lamp after the pullcord push-button has been actuated ; Power supply via power supply unit with 24 V DC
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
Installation, mounting
-
For installation in standard wall boxesaccording to DIN 49073-1
-
Installation modecentre plates for plug-in fixing
Connection
-
Type of connectionwith screw terminals
Equipment
-
Emergency call systemaccording to DIN VDE 0834
-
Buzzer/sirencall tone can be set as continuous signal or as pulses ; acoustic call tone switchable on pilot lamp
Use cases
-
ApplicationHospital application
Safety
-
REACH conformYes
-
RoHS conformYes
-
Protectionmonitoring of devices triggering calls for wire break
Use conditions
-
Operating temperature-5…40 °C
Identification
-
Main design lineBerker S.1
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 52009909
Manual for 5200xx - Emergency call set (EN, 2022-12)
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for 52009909
Declaration
PDF183 KB -
RoHS report
Pollutant guidelines for 52009909
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 52009909
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation