Blind push-button imprinted symbol arrow surface-mtd W.1 grey/light grey matt LT 50753505
EAN-Nr.
4011334395249
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Switch modewith mechanical and electrical interlock to prevent mutual activation
Main electrical features
-
Rated voltage250 V AC
Electric current
-
Momentary-contact current10 A
Connection
-
Terminalwith Wago clip-in 2-wire connection terminal for wiring ; with two clip-in places for Wago 2-wire connection terminals in the housing floor
-
Type of connectionwith plug-in terminals
Cable
-
Wirewith one entry for 2 cables and one entry for cable and tube
Equipment
-
Sealingwith full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
Safety
-
Protection index IPIP55
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Information textPins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Product declaration
EU Declaration of conformity for 50753505
PDF164 KBEU Declaration of conformity for 50753505
Deklaracja zgodności UE
PDF323 KBEU Declaration of conformity for 50753505
PDF82 KB -
Product ROHS
Pollutant guidelines for 50753505
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 50753505
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation