Combi. change-over switch/SCHUKO soc.out. hinged cov surf.-mtd, W.1, grey m. 47803515
EAN-Nr.
4011334404439
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Hollow baseample room for wiring under the bases of the inserts
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Rated current16 A
Electric current
-
Switching current10 AX
Cover, door
-
Hinged coverswith hinged cover that falls back, manual clip-in
Installation, mounting
-
Installation modefor vertical mounting
Connection
-
Type of connectionwith plug-in terminals
Cable
-
Wirewith one entry for 2 cables and one entry for cable and tube
Equipment
-
Sealingwith full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
-
Switches / socket outletschange-over switch and socket outlet connectable separately
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Information textHinged cover springs made of stainless steel, pins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Product certificate
Certificates for 47803515
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for 47803515
PDF117 KBEU Declaration of conformity for 47803515
PDF164 KB
More documentation