Double SCHUKO soc. out. cover plate, S.1, white glossy 47548982

EAN-Nr.
4011334277644
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    2
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Dimensions
  • Installation depth, flush-mounted boxes
    31 mm
  • Assembling height
    22 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Colour of design line
    white
  • Colour
    white
  • Colour
    white  
  • RAL colour
    RAL 1013 - Oyster white
  • Material
    duroplastic
  • Metallic colour
    No
Installation, mounting
  • For installation in 1gang wall boxes
    according to DIN 49073-1
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
  • Type of connection
    with plug-in terminals
Safety
  • Protection index IP
    IP20
  • Protection
    without enhanced contact protection
Identification
  • Main design line
    Berker S.1/B.3/B.7