Double SCHUKO soc. out. cover plate, enhncd contact prot., S.1, al., matt, lacq. 47299939
EAN-Nr.
4011334360711
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules2
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Installation depth, flush-mounted boxes31 mm
-
Assembling height22 mm
Cover, door
-
CoverFull cover plate
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancematt
-
Metallic colourYes
Installation, mounting
-
For installation in 1gang wall boxesaccording to DIN 49073-1
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 2 - Salesenhanced contact protection
Safety
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker S.1
Downloads
-
Product image
-
PEP document
Product environmental profile for 47299939
PEP_Berker_47299909_EN_06032013
PDF121 KB
More documentation