SCHUKO soc.out. hinged cover+"SV" impr. in green,enhncd contact prot.,Q.x, pw 47526039
EAN-Nr.
4011334329329
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
Cover, door
-
Hinged coverswith self-closing hinged covers
-
CoverCentral cover plate
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancevelvety
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 1 - SalesLabelling field
-
Differentiation characteristic 2 - Salesenhanced contact protection
Safety
-
IK protection code against mecanical impacts02
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionenhanced contact protection VDE 0620-1
-
With enhanced contact protectionYes
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 47526039
PDF451 KB -
RoHS report
Pollutant guidelines for 47526039
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 47526039
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation