SCHUKO soc. out., K.5, stainless steel matt, lacq. 47397004
EAN-Nr.
4011334275541
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design linestainless steel
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Protectionwithout enhanced contact protection
-
With enhanced contact protectionNo
Identification
-
Main design lineBerker K.5
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 47397004
PDF451 KB -
RoHS report
Pollutant guidelines for 47397004
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 47397004
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation