SCHUKO soc. out. 45°, S.1/B.3/B.7, p. white glossy 47278989
EAN-Nr.
4011334277330
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Designaccording to DIN 49440
-
Fixing modeflush-mounting
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialduroplastic
-
Surface appearanceglossy
Installation, mounting
-
Entriesfor diagonal insertion
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Safety
-
IK protection code against mecanical impacts02
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Protectionwithout enhanced contact protection
-
With enhanced contact protectionNo
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textSpecially suited for combining several socket outlets if right angle plugs are used.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 47278989
PDF451 KB -
RoHS report
Pollutant guidelines for 47278989
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 47278989
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation