Modular FCC soc. out. 8/8pole, cat.6A, com-tech 4584
EAN-Nr.
4011334345541
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Category / portscat.6A, Class EA, unshielded
Connectivity
-
Outletwith straight outlet
-
Plug typeonly suitable for RJ45 plugs
Main electrical features
-
Rated voltage72 V DC
-
Rated current0.5 A
Voltage
-
Voltagesuitable for PoE+
Dimensions
-
Insertion depth35 mm
Frequency
-
Transmission bandwidthmax. 500 MHz
Resistance
-
Signal contact resistance< 200 mΩ
Materials
-
Colour code A and Baccording to TIA/EIA-568-B.2
-
Material / surfaceHousing made of ABS
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Type of connectionwith IDC terminals
Standards
-
real.cat.6aaccording to DIN IEC 60603-7-51
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Protectionwith optional dust protection hinged covers
Use conditions
-
Operating temperature-40…70 °C
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Downloads
More documentation