SCHUKO soc.out., enhncd contact prot., screw-in lift term.,K.5,steel matt finish 41357004
EAN-Nr.
4011334282242
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes31 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
-
Metallic colourYes
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith screw-in lift terminals
Use
-
Differentiation characteristic 2 - Saleswith enhanced touch protection
-
Differentiation characteristic 3 - SalesScrew-in lift terminals
Safety
-
IK protection code against mecanical impacts07
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker K.5
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 41357004
PDF451 KB -
RoHS report
Pollutant guidelines for 41357004
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 41357004
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation