![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rotary switch 2pole off, light control 386201
EAN-Nr.
4011334273707
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
Switching angle60 °
Configuration
-
Switch mode2-pole off
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Dimensions
-
Depth46 mm
-
Contact spacing> 3 mm
-
Height70.8 mm
-
Width70.8 mm
Materials
-
MaterialPlastic/metal
-
Surface appearanceother
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Type of connectionwith screw terminals
-
Type of connectionScrew connection
Equipment
-
Heating switchNo
Use cases
-
ApplicationLight control
Safety
-
Protection index IPIP20
Identification
-
Application, usageLight control
-
Main design lineLight control
Instructions
-
Information textNote! The wall box must be mounted at a depth of at least 43 mm.