MOM.CONT.SW.F.SHUTTERS • 3851 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Wiring accessories
  • European Standards wiring accessories
  • Berker - Blind/shutter controls
  • switching
  • Key switch
  • 3851

Switch for blinds 1pole for centre plate lock, blind control

3851

  • Berker - Blind/shutter controls

Switch for blinds 1pole for centre plate lock, blind control 3851

EAN-Nr.
4011334024705
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes.


  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Type of control unit
    Key
Functions
  • Function
    with push lock function
Configuration
  • Switch mode
    with neutral position
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    10 A
Electric current
  • Switching current
    10 A
Dimensions
  • Depth
    33 mm
  • Height
    71 mm
  • Width
    71 mm
Installation, mounting
  • Installation mode
    for screw fastening
Connection
  • Type of connection
    with screw terminals
Equipment
  • Centre plates / central plates
    the centre plate used determines the function of switch or push-button
Use cases
  • Application
    Blind control
Identification
  • Application, usage
    Blind control
  • Main design line
    Blind control

Downloads

  • Product image

    Image 3851  | Hager

    Product Image 3851

  • Instruction manual

    Image Instruction manuals for 3851  | Hager

    Instruction manuals for 3851

    Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (EN, 2014-03)

    PDF
    190 KB
    Image Instruction manuals for 3851  | Hager

    Instruction manuals for 3851

    Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (DE-EN, 2021-10)

    PDF
    313 KB
More documentation

Mandatory accessories

See more

Optional accessories

See more

Discover our other products of this range

    4
  • 1
    382120 - Switch f.blinds 1p f.lock cyl.,earth contact,neut. p.,splash-prot. flushmtd IP44
    382120
    Switch f.blinds 1p f.lock cyl., earth contact, neut. p., splash-prot. flushmtd IP44
  • 2
    383120 - Push-b. f.blinds 1p f.lock cylinder, earth contact, splash-prot. flush-mtd IP44
    383120
    Push-b. f.blinds 1p f.lock cylinder, earth contact, splash-prot. flush-mtd IP44
  • 3
    383620 - Change-over switch f. lock cylinders, earth contact, splash-prot. flush-mtd IP44
    383620
    Change-over switch f. lock cylinders, earth contact, splash-prot. flush-mtd IP44
  • 4
    385620 - Key push-button for profile half cylinders splash-protected flush-mounted IP44
    385620
    Key push-button for profile half cylinders splash-protected flush-mounted IP44

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group