COVERPLATE AS E-STAHL 3313070004

EAN-Nr.
4011334423522
Packaging
10 PCEs

The product is unfortunately no longer available.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Frequency
    - Hz
Materials
  • Colour of design line
    Stainless steel
  • Material / workmanship
    metal, matt finish
  • Material
    stainless steel
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Main design line
    Berker Arsys