![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
RolloTec comfort insert house electronics 2975
EAN-Nr.
4011334199731
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Functions
-
Multi-phase modesuitable for multi-phase mode
-
Power reserve0 h
Configuration
-
Switch modewith 2 mechanically interlocked NO contacts
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Insertion depth32.3 mm
Power
-
Switching capacity for max. 1 motor1000 W
Measurement
-
Extension unit inputwith 230 V extension unit inputs for up, down and sensors
Detection
-
SensorSuitable for rain and wind sensors
Materials
-
Colournot applicable
-
MaterialPlastic/metal
Lighting control
-
Twilight setting range0 lx
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Conductor cross-section (rigid)2.5
-
Type of connectionwith screw terminals
Use
-
Differentiation characteristic 3 - Saleswith extension unit inputs
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature5…35 °C
Identification
-
Application, usageRadio bus - operating systems, Blind control
-
Main design lineBlind control
Instructions
-
Information textRecommendation: use deep box.
Downloads
-
Product image
-
Product notice
Instruction manuals for 2975
Manual for 2975 - RolloTec insert comfort (DE-EN-NL-FR, 2003-01)
PDF1 MB
More documentation