![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
LED signal light, red/green lighting, Q.x, ant. velvety, lacq. 29526086
EAN-Nr.
4011334414445
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Main electrical features
-
Rated voltage230 V AC
-
Frequency50/60 Hz
Power
-
Power consumptionat 230 V~, 50 Hz - per colour max. 0,5 W
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancevelvety
LED control
-
Quantity LED lamps4
Installation, mounting
-
For installation in standard wall boxesaccording to DIN 49073-1
Connection
-
Conductor cross-section2.5 mm²
Equipment
-
Switches / socket outletsswitchable between red and green via separate switches
Use cases
-
ApplicationLight control
temperatur
-
Ambient temperature-5…40 °C
Identification
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Product notice
Instruction manuals for 29526086
Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)
PDF792 KB -
Product declaration
EU Declaration of conformity for 29526086
Declaration of Conformity
PDF292 KB -
Product ROHS
Pollutant guidelines for 29526086
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 29526086
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation