Cutoff relay RMD, blind control 2931
EAN-Nr.
4011334262312
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Inputswith master input e.g. for RolloTec time switch
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Current consumption (operation)≈ 10 mA
-
Switching current at cos φ = 0.6max. 3 A
-
Switching current at cos φ = 1max. 8 A
Dimensions
-
Depth42 mm
-
Assembling height as from DIN rail38 mm
-
Width of rail mounted device (RMD)2.5 modules
-
Height71 mm
-
Width45 mm
Network configuration
-
Networkwith separate mains power supply
Connection
-
Type of connectionwith screw terminals
Equipment
-
Activation change-over time up/downmin. 0.5 s
-
Motorto operate 2 shutter/blind control motors
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageBlind control
-
Main design lineBlind control
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 2931
Manual for 2919-2930-2931-2969 - Cutoff-relay (EN, 2009-10)
PDF796 KBInstruction manuals for 2931
Manual for 2919-2930-2931-2969 - Cutoff-relay (EN, 2023-10)
PDF276 KB -
Declaration of conformity
EU Declaration of conformity for 2931
Declaration of Conformity
PDF257 KBEU Declaration of conformity for 2931
Declaration of Conformity
PDF257 KB -
RoHS report
Pollutant guidelines for 2931
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 2931
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation