Docking station, K.1, p. white glossy 28837009
EAN-Nr.
4011334342717
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Functions
-
FunctionStorage battery charging function for iPod and iPhone*
Controls and indicators
-
Button / push-buttonbuttons for volume control
Connectivity
-
Outputsstereo Line-Out for connection to the radio touch
-
InputsAUX input mini stereo jack for audio source (line or headphones output), e.g. MP3 player
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Output voltagemax. 3.5 V
Dimensions
-
Insertion depth36 mm
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
MaterialMixed materials
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Number of loudspeakers (20 Ω)5
-
Number of loudspeakers (4 Ω)1
-
Number of loudspeakers (8 Ω)2
-
Type of connectionwith screw terminals
Identification
-
Application, usageCommunication technology
-
Main design lineBerker K.1
-
Secondary design line(s)Berker K.1
Instructions
-
Information textAppropriate adapters must be used for iPhones from Version 5 and higher.
Downloads
-
Product image
-
Product notice
Instruction manuals for 28837009
Manual for 2883xx - Docking-station (EN, 2011-02)
PDF695 KB
More documentation