Rot. dimmer cover plate, setting knob, S.1, white glossy 28198982
EAN-Nr.
4011334279754
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitRotative
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Nominal voltage230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (fine-wire fuse)
Dimensions
-
Axis dimension Ø4 mm
Power
-
Loss power at full load≈ 4 W
Materials
-
Colour of design linewhite
-
Colourwhite
-
Materialduroplastic
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps60…400 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of loadResistive load
-
Type of connectionwith screw terminals
Equipment
-
Dimming principlephase cut-on
-
Switches / socket outletswith rotary on/off switch
Use
-
Differentiation characteristic 2 - SalesSetting knob
-
Differentiation characteristic 3 - Saleswith soft-lock
Use conditions
-
Operating temperature5…25 °C
Identification
-
Application, usageLight control
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 28198982
Manual for 2819xx - Rotary dimmer with cover plate (EN, 2010-08)
PDF238 KB
More documentation