![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
230 V USB charging soc. out., com-tech, p. white, matt, plastic 260009
EAN-Nr.
4011334340454
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This is a discontinued product. Order is still possible. For availability, delivery time and price, please contact your electrical wholesaler.
Technical characteristics
Connectivity
-
Connectors / jackswith 2 USB sockets type A
Main electrical features
-
Rated voltage100…240 V
Voltage
-
Input voltage100…240 V AC
-
Output voltage5 V DC (± 5 %)
Electric current
-
Output currentmax. 1400 mA
-
Output current when operating both socketsmax. 1.4 A
-
Output current per socketmax. 1 A
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Materials
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
Connection
-
Conductor cross-section (rigid)2.5
-
USB connectionsaccording to DIN EN 50558
-
Type of connectionwith screw terminals (double for wiring through)
Use cases
-
ApplicationCommunication technology
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
Protectionwithout enhanced contact protection
Identification
-
Application, usageCommunication technology
-
Main design lineModul-inserts
Instructions
-
Information textNo data transmission possible!
Downloads
-
Product image
-
Product notice
Instruction manuals for 260009
Manual for 2600xx-92600xx - 230 V USB charging socket outlet (EN, 2012-05)
PDF72 KB -
Product environment profile
Product environmental profile for 260009
PDF424 KB -
Product ROHS
Pollutant guidelines for 260009
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 260009
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation