Thermostat, NO cont., w. centre plate, time-controlled, Q.x, alu velvety, lacq. 20446084
EAN-Nr.
4011334443308
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionwith frost protection function ; with access protection ; Operating hours meter or energy consumption display adjustable ; timer for changing the temperature by the hour ; with valve protection function
-
Slide switchwith switchover manual/automatic mode
Controls and indicators
-
Operationoperating languages are adjustable: German, English, Dutch or French
-
Indication / displaylarge, backlight display with text display
Main electrical features
-
Nominal voltage230 V
-
Rated voltage230 V AC
-
Frequency50 Hz
Electric current
-
Switching current10 mA ... 10 (4) A
-
Switching current at cos φ = 0.6max. 4 A
Dimensions
-
Insertion depth25 mm
Power
-
Power consumption≈ 1.2 W
Battery
-
Lithium cell power reserve [years]≈ 10
Detection
-
Sensorwith integrated temperature sensor
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Type of connectionwith screw terminals
-
Connectionwith additional connection for external floor temperature sensor/remote sensor
Settings
-
Floor temperature setting range10…40 °C
-
Room temperature setting range5…30 °C
-
Programsholiday programme with date activation
-
Programming3 preset time programmes, individually adjustable ; 3 blocks of days: Mon-Fri, Sat-Sun, Mon-Sun ; programmable with operating unit removed ; max. 9 switching times per weekday
-
Timewith automatic summer-/winter time switching (can be switched off)
Equipment
-
Switching temperature difference≈ 0.5 K
-
Heatingfor room and floor heaters ; for heating or cooling mode ; with self-teaching heating curve ; for underfloor heating control using room and/or floor temperature possible
-
Controlcontrol process PWM or 2-point (on/off) can be selected ; PWM cycle time and hysteresis (for two-point control) settable
-
Valve drivestype of actuator (currentless closed/open) adjustable
Use
-
Differentiation characteristic 2 - SalesTime-controlled
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Temperaturetemperature control range adjustable
-
Energy efficiency classIV (2%)
Identification
-
Application, usageHVAC control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 20446084
Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2014-03)
PDF971 KBInstruction manuals for 20446084
Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2020-11)
PDF536 KB -
Declaration of conformity
EU Declaration of conformity for 20446084
Declaration of Conformity
PDF156 KBEU Declaration of conformity for 20446084
Declaration of Conformity
PDF155 KB -
RoHS report
Pollutant guidelines for 20446084
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 20446084
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation