Thermostat, NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,Q1/3 20346089
EAN-Nr.
4011334316084
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Switchingwith on/off switch and 2 LEDs
Main electrical features
-
Nominal voltage230 V
-
Rated voltage230 V AC
-
Frequency50/60 Hz
Electric current
-
Switching current10 A
Materials
-
Colour of design linepolar white
LED control
-
LEDwith LED for heating and LED for night lowering
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Sensor cable length4 m
-
Type of connectionwith plug-in terminals
-
Connectionwith separate connection for night lowering
Settings
-
Floor temperature setting range10…50 °C
-
Room temperature setting range5…30 °C
Equipment
-
Night lowering≈ 5 K
-
Switching temperature difference≈ 1 K
-
Controlsetting knob with temperature range limitation
-
Valve drivese.g. for valve drives closed in de-energised state
Use
-
Differentiation characteristic 1 - Saleswith rocker switch
-
Differentiation characteristic 3 - Salesexternal temperature sensor
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Energy efficiency classI (1%)
Identification
-
Application, usageHVAC control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 20346089
Manual for 2034xx - Thermostat, NO contact, with centre plate, for underfloor heating (EN, 2014-08)
PDF472 KB -
Declaration of conformity
EU Declaration of conformity for 20346089
Declaration of Conformity
PDF272 KBEU Declaration of conformity for 20346089
Declaration of Conformity
PDF276 KB -
PEP document
Product environmental profile for 20346089
PDF440 KB -
RoHS report
Pollutant guidelines for 20346089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 20346089
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation