Temp. cont., NCcontact, centre plate, 24V AC/DC, rocker switch, K.5, al.m.lacq. 20317103
EAN-Nr.
4011334378235
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Switchingwith on/off switch and indicator LED for "on"
Main electrical features
-
Nominal voltage24 V
-
Rated voltage24 V AC/DC
-
Frequency50/60 Hz
Electric current
-
Switching current10 A~/4 A=
-
Switching current "Heating" at cos φ = 0.64 A
-
Heating switching current10 A
Measurement
-
Range of temperatures5 / 30 °C
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Type of connectionwith plug-in terminals
-
Connectionwith separate connection for night lowering
Equipment
-
Night lowering≈ 4 K
-
Switching temperature difference≈ 0.5 K
-
Controlsetting knob with temperature range limitation
-
Valve drivese.g. for valve drives closed in de-energised state
Use
-
Differentiation characteristic 1 - Saleswith rocker switch
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Energy efficiency classI (1%)
temperatur
-
Temperature5…30 °C
Identification
-
Application, usageHVAC control
-
Main design lineBerker K.5
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 20317103
Manual for 2026xx-2030xx-2031xx - Thermostat, with centre plate, change-over contact/NC contact, 24 V AC/DC (EN, 2014-08)
PDF495 KB -
Declaration of conformity
EU Declaration of conformity for 20317103
Declaration of Conformity
PDF300 KBEU Declaration of conformity for 20317103
Declaration of Conformity
PDF288 KB -
PEP document
Product environmental profile for 20317103
PDF440 KB -
RoHS report
Pollutant guidelines for 20317103
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 20317103
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation