Thermostat, change-over contact, centre plate, K.5, al., matt, lacq. 20267103
EAN-Nr.
4011334378211
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
Electric current
-
Switching current "Heating" at cos φ = 0.64 A
-
Heating switching current10 A
-
"Switching current ""Cooling"" at cos φ = 0.6"2 A
-
"Switching current ""Cooling"""5 A
Measurement
-
Range of temperatures5 / 30 °C
Materials
-
Colouraluminium
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Type of connectionwith plug-in terminals
Equipment
-
Switching temperature difference≈ 0.5 K
-
Heatingfor heating or cooling mode
-
Controlsetting knob with temperature range limitation
-
Valve drivese.g. for valve drives closed in de-energised state
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Energy efficiency classI (1%)
temperatur
-
Temperature5…30 °C
Identification
-
Application, usageHVAC control
-
Main design lineBerker K.5
Downloads
-
Product image
-
Product notice
Instruction manuals for 20267103
Manual for 2026xx-2030xx-2031xx - Thermostat, with centre plate, change-over contact/NC contact, 24 V AC/DC (EN, 2014-08)
PDF495 KB -
Product declaration
EU Declaration of conformity for 20267103
Declaration of Conformity
PDF279 KBEU Declaration of conformity for 20267103
Declaration of Conformity
PDF278 KB -
Product environment profile
Product environmental profile for 20267103
PDF440 KB -
Product ROHS
Pollutant guidelines for 20267103
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 20267103
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation