EAN-Nr.
4011334217534
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Functions
-
Functionto limit switch-on currents for problem loads, e.g. energy-saving lamps, electronic ballasts, etc.
Main electrical features
-
Frequency50/60 Hz
Dimensions
-
Depth13 mm
-
Dimensions housing (W x H x D)≈ 51 x 25 x 13 mm
-
Height25 mm
-
Width51 mm
Materials
-
Colour independent of design linesblack
Cable
-
Pre-assembled cable≈ 80 mm
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageLight control
-
Main design lineLight control
-
Secondary design line(s)Berker Integro Classic ; Motion detector ; Berker Integro Pure ; ACCESSORIES ; Berker Integro Flow ; Berker Integro Module inserts
Instructions
-
Information textDue to the small design, suitable for installation in a 40 mm flush-mounted box, e.g. behind universal insert with relay contact, and BLC relay insert. Also suitable for surface-mounted and RMD timer for stairway light.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 185
Manual for 185 - Making current limiter (DE-EN-NL-FR, 2002-03)
PDF17 KB
More documentation