Tube entry, surface-mtd, p. white 181709
EAN-Nr.
4011334018551
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Distance from wall to centre of pipe16 mm
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Equipment
-
Tubefor tubes with Ø 15.2 mm (PG 9) and M 16 ; for tubes with coupling dia. 20.5 mm (PG 13.5) and M 20
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageDry surface-mounted installation
-
Main design lineSurface-mounted accessories
Instructions
-
Information textSuitable tubes for surface-mounted installation can be purchased at www.fraenkische-elektro.de. ; Also suitable for surface-mounted frames and housings from the flush-mounted ranges.
Downloads
More documentation