LED GLAG 230V 1MA • 1686 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          • See all the categories
          Account
          • Catalogue
          • Wiring accessories
          • European Standards wiring accessories
          • Berker - Light controls
          • switching
          • LED units
          • 1686
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          productsShow

          Most popular products

          2
          1
          1686 - LED unit 230 V, for switches/push-buttons, light control, white
          1686
          LED unit 230 V, for switches/push-buttons, light control, white
          2
          1687 - LED unit for switches/push-buttons, light control, blue
          1687
          LED unit for switches/push-buttons, light control, blue
          Image  1686 of the product Hager | Hager
          Image  1686 of the product Hager | Hager

          LED unit 230 V, for switches/push-buttons, light control, white

          1686

          Image  1686 of the product Hager | Hager
          Image  1686 of the product Hager | Hager
          • Berker - Light controls

          LED unit 230 V, for switches/push-buttons, light control, white 1686

          EAN-Nr.
          4011334346883
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • More products
          Download the sheet

          Technical characteristics

          Controls and indicators
          • Rocker switch/rocker push-button
            for rocker push-buttons and multiple rockers push-buttons, except order no. 503404, 503808 ; for change-over/intermediate switch and on/off switch, 2-pole, 10 AX
          Main electrical features
          • Rated current
            1 mA
          Endurance
          • Service life of the LED
            ≈ 100000 h
          Materials
          • Colour independent of design lines
            white
          Equipment
          • Lighting
            for lighting and monitoring circuit
          • Combination rocker switches/rocker push-buttons
            for series switch illuminated
          Use cases
          • Application
            Barrier-free application ; HVAC-control ; Light control
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Identification
          • Application, usage
            Surface-mounted wet-room installation ; Light control
          • Main design line
            Light control
          • Secondary design line(s)
            Light control ; ACCESSORIES
          Instructions
          • Special note text
            Refer to the overview for the matching flush-mounted inserts. ; these marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
          • Information text
            When several LED units are used, the LED current may result in malfunctioning of the relay/pulse relay. Remedy: Carry along a neutral conductor or connect a capacitor 230 V (1 µF per 10 mA LED current) in parallel with the coil.

          Downloads

          • Product image

            Image 1686  | Hager

            Product Image 1686

          • Instruction manual

            Image Instruction manuals for 1686  | Hager

            Instruction manuals for 1686

            Manual for 1686xx-1687xx - LED unit 230 V for switches/push-buttons (DE-EN-FR-NL-PL-IT, 2021-02)

            PDF
            639 KB
          • Declaration of conformity

            Image EU Declaration of conformity for 1686  | Hager

            EU Declaration of conformity for 1686

            Declaration

            PDF
            165 KB
            Image EU Declaration of conformity for 1686  | Hager

            EU Declaration of conformity for 1686

            EU Declaration of Conformity

            PDF
            334 KB
            Image EU Declaration of conformity for 1686  | Hager

            EU Declaration of conformity for 1686

            Declaration

            PDF
            152 KB
            Image EU Declaration of conformity for 1686  | Hager

            EU Declaration of conformity for 1686

            Declaration

            PDF
            155 KB
            Image EU Declaration of conformity for 1686  | Hager

            EU Declaration of conformity for 1686

            EU Declaration of Conformity

            PDF
            240 KB
          • RoHS report

            Image Pollutant guidelines for 1686  | Hager

            Pollutant guidelines for 1686

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 1686  | Hager

            Pollutant guidelines for 1686

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Discover our other products of this range

            3
          • 1
            1680 - LED unit N terminal for switch, light control, black
            1680
            LED unit N terminal for switch, light control, black
          • 2
            1687 - LED unit for switches/push-buttons, light control, blue
            1687
            LED unit for switches/push-buttons, light control, blue
          • 3
            168601 - LED unit 230 V, for switches/push-buttons, light control, black
            168601
            LED unit 230 V, for switches/push-buttons, light control, black

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group