Glass sensor 4gang, TS Sensor, black 168405

EAN-Nr.
4011334293941
Packaging
1 piece

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Controls and indicators
  • Operation
    operation by gently touching the sensor surfaces on the white LED
Connectivity
  • Radio bus applications:
    with one blue LED and 8 white LEDs, e.g. as orientation or control LEDs, wiring with adapter for KNX and relay, RADIO BUS APPLICATIONS:, for settable functions, see the radio push-button interface
Voltage
  • Switching voltage
    max. 30 V DC
Electric current
  • Current consumption (operation)
    ≈ 38 mA
  • Max. switching current
    10 mA
  • Switching current
    10 mA
Dimensions
  • Depth
    5.7 mm
  • Surface adjustment
    20 mm
  • Height
    160 mm
  • Width
    86 mm
Materials
  • Colour of design line
    glass black
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    glass
LED control
  • LED input voltage
    max. 5 V DC
  • LED input current
    max. 1 mA
  • LED
    with one blue LED and 8 white LEDs, e.g. as orientation or control LEDs, the blue LED can be set for Continuously ON or external activation, white LEDs can be set for Sensor operation or external activation
Installation, mounting
  • Installation mode
    with dismantling suction tool, for vertical mounting
Accessories included
  • Adapters
    with adapter ring for disassembly protection, shadow jointing and special installation conditions
  • Matching products
    flush wall mounting possible with wall box, 2gang, order no. 1870
Equipment
  • Relay applications:
    wiring with adapter for KNX and relay, RELAY APPLICATIONS:, with one blue operation LED and 8 white status LEDs, e.g. as orientation or control LED
Use
  • KNX applications:
    for parameterisable functions see universal interfaces, for adapting using KNX adapter 2 x 8gang or wiring with adapter for KNX and relay, KNX APPLICATIONS:, operation with non-choked output of KNX voltage supply possible (pay attention to current consumption), with one blue operation LED and 8 white status LEDs
Standards
  • ICS applications
    with one blue LED and 2 white LEDs, e.g. as orientation or control LEDs
Identification
  • Main design line
    Berker TS Sensor
Instructions
  • Special note text
    Separate 24 V DC auxiliary power supply needed!