Glass sensor 4gang, TS Sensor, p. white 168400

EAN-Nr.
4011334384076
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Controls and indicators
  • Operation
    operation by gently touching the sensor surfaces on the white LED
Connectivity
  • Radio bus applications:
    RADIO BUS APPLICATIONS: ; wiring with adapter for KNX and relay ; for settable functions, see the radio push-button interface
Voltage
  • Switching voltage
    max. 30 V DC
Electric current
  • Current consumption (operation)
    ≈ 38 mA
  • Max. switching current
    10 mA
  • Switching current
    10 mA
Dimensions
  • Depth
    5.7 mm
  • Surface adjustment
    20 mm
  • Height
    160 mm
  • Width
    86 mm
Materials
  • Colour of design line
    glass polar white
  • Colour
    white  
LED control
  • LED input voltage
    max. 5 V DC
  • LED input current
    max. 1 mA
  • LED
    with one blue LED and 8 white LEDs, e.g. as orientation or control LEDs ; the blue LED can be set for Continuously ON or external activation ; white LEDs can be set for Sensor operation or external activation
Installation, mounting
  • Installation mode
    with dismantling suction tool ; for vertical mounting
Accessories included
  • Adapters
    with adapter ring for disassembly protection, shadow jointing and special installation conditions
  • Matching products
    flush wall mounting possible with wall box, 2gang, order no. 1870
Equipment
  • Relay applications:
    RELAY APPLICATIONS: ; wiring with adapter for KNX and relay
Use
  • KNX applications:
    operation with non-choked output of KNX voltage supply possible (pay attention to current consumption) ; KNX APPLICATIONS: ; for parameterisable functions see universal interfaces ; for adapting using KNX adapter 2 x 8gang or wiring with adapter for KNX and relay
Standards
  • ICS applications
    with one blue LED and 2 white LEDs, e.g. as orientation or control LEDs
Identification
  • Main design line
    Berker TS Sensor
Instructions
  • Special note text
    Separate 24 V DC auxiliary power supply needed!