![](https://hager.com/middle-east/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Glass sensor 2gang, TS Sensor, p. white 168200
EAN-Nr.
4011334384038
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Controls and indicators
-
Operationoperation by gently touching the sensor surfaces on the white LED
Connectivity
-
Radio bus applications:RADIO BUS APPLICATIONS:, wiring with adapter for KNX and relay, for settable functions, see the radio push-button interface
Voltage
-
Switching voltagemax. 30 V DC
Electric current
-
Current consumption (operation)≈ 26 mA
-
Max. switching current10 mA
-
Switching current10 mA
Dimensions
-
Depth5.7 mm
-
Surface adjustment20 mm
-
Height160 mm
-
Width86 mm
Materials
-
Colour of design lineglass polar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialglass
LED control
-
LED input voltagemax. 5 V DC
-
LED input currentmax. 1 mA
-
LEDwith one blue LED and 4 white LEDs, e.g. as orientation or control LEDs, the blue LED can be set for Continuously ON or external activation, white LEDs can be set for Sensor operation or external activation
Installation, mounting
-
Installation modewith dismantling suction tool, for vertical mounting
Accessories included
-
Adapterswith adapter ring for disassembly protection, shadow jointing and special installation conditions
-
Matching productsflush wall mounting possible with wall box, 2gang, order no. 1870
Equipment
-
Relay applications:RELAY APPLICATIONS:, wiring with adapter for KNX and relay
Use
-
KNX applications:operation with non-choked output of KNX voltage supply possible (pay attention to current consumption), KNX APPLICATIONS:, for parameterisable functions see universal interfaces, for adapting using KNX adapter 2 x 8gang or wiring with adapter for KNX and relay
Standards
-
ICS applicationswith one blue LED and 2 white LEDs, e.g. as orientation or control LEDs
Identification
-
Main design lineBerker TS Sensor
Instructions
-
Special note textSeparate 24 V DC auxiliary power supply needed!
Downloads
More documentation