Glass sensor 1gang, TS Sensor, black 168105
EAN-Nr.
4011334293859
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Controls and indicators
-
Operationoperation by gently touching the sensor surfaces on the white LED
Connectivity
-
Radio bus applications:wiring with adapter for KNX and relay, with one blue LED and 2 white LEDs, e.g. as orientation or control LEDs, for settable functions, see the radio push-button interface, RADIO BUS APPLICATIONS:
Voltage
-
Switching voltagemax. 30 V DC
Electric current
-
Max. switching current10 mA
-
Switching current10 mA
Dimensions
-
Depth5.7 mm
-
Surface adjustment20 mm
-
Height160 mm
-
Width86 mm
Materials
-
Colour of design lineglass black
-
Colourdeep black
-
RAL colourRAL 9005 - Jet black
-
Materialglass
LED control
-
LED input voltagemax. 5 V DC
-
LED input currentmax. 1 mA
-
LEDwhite LEDs can be set for Sensor operation or external activation, the blue LED can be set for Continuously ON or external activation, with one blue LED and 2 white LEDs, e.g. as orientation or control LEDs
Installation, mounting
-
Installation modewith dismantling suction tool, for vertical mounting
Accessories included
-
Adapterswith adapter ring for disassembly protection, shadow jointing and special installation conditions
-
Matching productsflush wall mounting possible with wall box, 2gang, order no. 1870
Equipment
-
Relay applications:RELAY APPLICATIONS:, wiring with adapter for KNX and relay, with one blue operation LED and 2 white status LEDs, e.g. as orientation or control LED
Use
-
KNX applications:operation with non-choked output of KNX voltage supply possible (pay attention to current consumption), for parameterisable functions see universal interfaces, with one blue operation LED and 2 white status LEDs, KNX APPLICATIONS:, for adapting using KNX adapter 2 x 8gang or wiring with adapter for KNX and relay
Standards
-
ICS applicationswith one blue LED and 2 white LEDs, e.g. as orientation or control LEDs
Identification
-
Main design lineBerker TS Sensor
Instructions
-
Special note textSeparate 24 V DC auxiliary power supply needed!
Downloads
More documentation