![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate imprint f. push-button f. hotel card, redlens, B.7, al. matt lacq. 16401404
EAN-Nr.
4011334220954
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Rocker switch/rocker push-buttonfor push-button for hotel card
Dimensions
-
Card widthmax. 54 mm
-
Card thickness0.5…1.4 mm
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control, Hotel application
Use
-
Differentiation characteristic 2 - Saleswith red lens
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Instructions
-
Information textOther imprint on request!
Downloads
-
Product image
-
Product notice
Instruction manuals for 16401404
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)
PDF785 KBInstruction manuals for 16401404
Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)
PDF730 KBInstruction manuals for 16401404
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)
PDF905 KB -
Product declaration
EU Declaration of conformity for 16401404
Declaration of conformity International 2021-07-28
PDF192 KBEU Declaration of conformity for 16401404
Declaration of Conformity
PDF335 KBEU Declaration of conformity for 16401404
Declaration of Conformity
PDF307 KB
More documentation