NEON LAMP UNIT • 1600 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          • See all the categories
          Account
          • Catalogue
          • Wiring accessories
          • European Standards wiring accessories
          • Berker - Light controls
          • switching
          • Glow and neon lamp units
          • 1600
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          productsShow

          Most popular products

          5
          1
          1675 - Neon lamp unit N terminal, light control, grey
          1675
          Neon lamp unit N terminal, light control, grey
          2
          1676 - Glow lamp unit N-terminal, light control, brown
          1676
          Glow lamp unit N-terminal, light control, brown
          3
          167602 - Glow lamp unit N-terminal, light control, yellow
          167602
          Glow lamp unit N-terminal, light control, yellow
          4
          167603 - Glow lamp unit N-terminal, light control, red
          167603
          Glow lamp unit N-terminal, light control, red
          5
          167504 - Neon lamp unit N terminal, light control, orange
          167504
          Neon lamp unit N terminal, light control, orange
          Image  1600 of the product Hager | Hager
          Image  1600 of the product Hager | Hager

          Neon lamp unit for on/off switch 3pole, light control, clear, trans.

          1600

          Image  1600 of the product Hager | Hager
          Image  1600 of the product Hager | Hager
          • Berker - Light controls

          Neon lamp unit for on/off switch 3pole, light control, clear, trans. 1600

          EAN-Nr.
          4011334219293
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • More products
          Download the sheet

          Technical characteristics

          Controls and indicators
          • Rocker switch/rocker push-button
            for on/off switch, 3-pole
          Main electrical features
          • Rated current
            0.5 mA
          Materials
          • Colour independent of design lines
            clear transparent
          Equipment
          • Lighting
            for lighting and monitoring circuit
          Use cases
          • Application
            Light control
          Identification
          • Application, usage
            Light control
          • Main design line
            Light control
          • Secondary design line(s)
            Light control ; ACCESSORIES
          Instructions
          • Special note text
            Refer to the overview for the matching flush-mounted inserts.

          Downloads

          • Product image

            Image 1600  | Hager

            Product Image 1600

          • Declaration of conformity

            Image EU Declaration of conformity for 1600  | Hager

            EU Declaration of conformity for 1600

            Declaration

            PDF
            155 KB
            Image EU Declaration of conformity for 1600  | Hager

            EU Declaration of conformity for 1600

            EU Declaration of Conformity

            PDF
            322 KB
          More documentation

          Discover our other products of this range

            5
          • 1
            1675 - Neon lamp unit N terminal, light control, grey
            1675
            Neon lamp unit N terminal, light control, grey
          • 2
            1676 - Glow lamp unit N-terminal, light control, brown
            1676
            Glow lamp unit N-terminal, light control, brown
          • 3
            160002 - Neon lamp unit for switches/push-buttons, light control, grey
            160002
            Neon lamp unit for switches/push-buttons, light control, grey
          • 4
            160020 - Neon lamp unit, light control, black
            160020
            Neon lamp unit, light control, black
          • 5
            167504 - Neon lamp unit N terminal, light control, orange
            167504
            Neon lamp unit N terminal, light control, orange

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group