![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker, lens, splash-proteced flush-mtd IP44, white glossy 1553
EAN-Nr.
4011334015895
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
Materials
-
Colour independent of design lineswhite
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 1013 - Oyster white
-
Materialthermoplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith lens
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineSplash-protected flush-mounted IP44
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 1553
Declaration
PDF237 KB
More documentation