Rocker 2gang, splash-proteced flush-mtd IP44, white glossy 1552
EAN-Nr.
4011334015857
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
Materials
-
Colour independent of design lineswhite
-
Colourwhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Combination rocker switches/rocker push-buttonsfor rockers switches ; for rockers push-buttons and group rockers push-buttons
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineSplash-protected flush-mounted IP44
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 1552
Declaration
PDF237 KB -
RoHS report
Pollutant guidelines for 1552
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 1552
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation