Central plate 2gang for AMP jacks, com-tech, p. white matt/velvety 14631909
EAN-Nr.
4011334321682
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Outletwith 30° oblique outlet
-
Jacks / modulesfor AMP modular jacks series 110 Connect cat.3, cat.5, cat.5e and cat.6
-
Fibre-optic connectorfor AMP fibre-optic couplings MT-RJ jacks
Dimensions
-
Indexing dimension (W x H)14.7 x 20.7 mm
Materials
-
Colour of design linepolar white
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening ; without spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Identification
-
Main design lineCentral plate system
Instructions
-
Information textShielded versions touch each other.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 14631909
Declaration of conformity International 2021-09-02
PDF147 KB -
PEP document
Product environmental profile for 14631909
PDF418 KB
More documentation