![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rockers, Arsys, stainless steel 14340004
EAN-Nr.
4011334174868
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
Materials
-
Colour of design lineStainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshipmetal, matt finish
-
Materialstainless steel
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Combination rocker switches/rocker push-buttonsfor rockers switches, for rockers push-buttons and group rockers push-buttons
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control, KNX - operating systems
-
Main design lineBerker Arsys
Downloads
More documentation