Frame 4gang vertical Arsys white, glossy 13430002
EAN-Nr.
4011334172581
Packaging
2 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height293.5 mm
-
Width80.5 mm
Capacity
-
Number of sockets4
Materials
-
Colour of design linewhite
-
Colourwhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modeclamp fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Arsys
Downloads
More documentation